Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

CH1

CH2

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 11/16-16 N/A 30.3 mm N/A 17 mm N/A 22 mm N/A 0.25 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 13/16-16 N/A 35.3 mm N/A 22 mm N/A 24 mm N/A 0.32 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 13/16-16 N/A 36.1 mm N/A 22 mm N/A 24 mm N/A 0.36 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 1-14 N/A 39.6 mm N/A 24 mm N/A 30 mm N/A 0.46 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 1-14 N/A 39.6 mm N/A 24 mm N/A 30 mm N/A 0.50 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 3/16-12 N/A 42.1 mm N/A 30 mm N/A 36 mm N/A 0.68 lb
N/A 12 N/A 3/4 in19.0 mm N/A 10 N/A 1-14 N/A 40.1 mm N/A 27 mm N/A 30 mm N/A 0.72 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 42.6 mm N/A 30 mm N/A 36 mm N/A 0.74 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 48.6 mm N/A 36 mm N/A 41 mm N/A 0.96 lb
N/A 16 N/A 1 in25.4 mm N/A 12 N/A 1 3/16-12 N/A 45.4 mm N/A 32 mm N/A 36 mm N/A 1.12 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 49.4 mm N/A 36 mm N/A 41 mm N/A 1.16 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 11/16-12 N/A 50.4 mm N/A 41 mm N/A 50 mm N/A 1.49 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 52.0 mm N/A 41 mm N/A 50 mm N/A 1.60 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 2-12 N/A 56.5 mm N/A 50 mm N/A 60 mm N/A 2.45 lb
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1