Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 11/16-16 N/A 41.8 mm N/A 25.0 mm N/A 22 mm N/A 0.24 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 13/16-16 N/A 35.0 mm N/A 29.0 mm N/A 24 mm N/A 0.28 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 13/16-16 N/A 39.8 mm N/A 29.0 mm N/A 24 mm N/A 0.37 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 1-14 N/A 46.3 mm N/A 32.5 mm N/A 30 mm N/A 0.45 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 60.6 mm N/A 51.0 mm N/A 36 mm N/A 0.90 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 50.0 mm N/A 56.0 mm N/A 41 mm N/A 1.08 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 80.0 mm N/A 58.0 mm N/A 41 mm N/A 1.46 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 95.0 mm N/A 68.0 mm N/A 50 mm N/A 2.21 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 2-12 N/A 103.0 mm N/A 69.0 mm N/A 60 mm N/A 3.03 lb
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1