Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

CH1

Weight Per Each

N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 50.1 mm N/A 32 mm N/A 0.55 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 1/2 N/A 57.9 mm N/A 41 mm N/A 1.06 lb
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1