Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (mm) x TP (mm)

Tube OD

C Cut-Off Factor

CH2

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 20 N/A M20x1.5 N/A 12 mm N/A 27.6 mm N/A 24 mm N/A 0.25 lb
N/A 06 N/A 3/8 in9.5 mm N/A 22 N/A M22x1.5 N/A 14 mm N/A 31.1 mm N/A 27 mm N/A 0.31 lb
N/A 08 N/A 1/2 in12.7 mm N/A 24 N/A M24x1.5 N/A 16 mm N/A 31.7 mm N/A 30 mm N/A 0.40 lb
N/A 10 N/A 5/8 in15.9 mm N/A 30 N/A M30x2 N/A 22 mm N/A 36.5 mm N/A 36 mm N/A 0.59 lb
N/A 12 N/A 3/4 in19.0 mm N/A 36 N/A M36x2 N/A 28 mm N/A 40.2 mm N/A 46 mm N/A 0.99 lb
N/A 16 N/A 1 in25.4 mm N/A 42 N/A M42x2 N/A 30 mm N/A 43.1 mm N/A 50 mm N/A 1.40 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 52 N/A M52x2 N/A 38 mm N/A 48.1 mm N/A 60 mm N/A 2.04 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1