90° Metric O-Ring Female Swivel 24° Seat DIN 3865 - Heavy
D Series Metric
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (mm) x TP (mm) |
Tube OD |
C Cut-Off Factor |
D Drop |
CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|---|
| D-0620-FM9H | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 20 | F Thread Size (mm) x TP (mm) N/A M20x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 34.3 mm | D Drop N/A 38.5 mm | CH2 N/A 24 mm | Weight Per Each N/A 0.29 lb |
| D-0622-FM9H | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 22 | F Thread Size (mm) x TP (mm) N/A M22x1.5 | Tube OD N/A 14 mm | C Cut-Off Factor N/A 34.3 mm | D Drop N/A 40.5 mm | CH2 N/A 27 mm | Weight Per Each N/A 0.35 lb |
| D-0824-FM9H | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 24 | F Thread Size (mm) x TP (mm) N/A M24x1.5 | Tube OD N/A 16 mm | C Cut-Off Factor N/A 39.8 mm | D Drop N/A 41.5 mm | CH2 N/A 30 mm | Weight Per Each N/A 0.45 lb |
| D-1030-FM9H | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 30 | F Thread Size (mm) x TP (mm) N/A M30x2 | Tube OD N/A 22 mm | C Cut-Off Factor N/A 47.9 mm | D Drop N/A 55.0 mm | CH2 N/A 36 mm | Weight Per Each N/A 0.69 lb |
| D-1236-FM9H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 36 | F Thread Size (mm) x TP (mm) N/A M36x2 | Tube OD N/A 28 mm | C Cut-Off Factor N/A 50.6 mm | D Drop N/A 59.5 mm | CH2 N/A 46 mm | Weight Per Each N/A 1.12 lb |
| D-1642-FM9H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 42 | F Thread Size (mm) x TP (mm) N/A M42x2 | Tube OD N/A 30 mm | C Cut-Off Factor N/A 75.6 mm | D Drop N/A 79.0 mm | CH2 N/A 50 mm | Weight Per Each N/A 1.81 lb |
| D-2052-FM9H | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Dash Size N/A 52 | F Thread Size (mm) x TP (mm) N/A M52x2 | Tube OD N/A 38 mm | C Cut-Off Factor N/A 94.0 mm | D Drop N/A 92.0 mm | CH2 N/A 60 mm | Weight Per Each N/A 2.59 lb |





