Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 43.3 mm N/A 54.0 mm N/A 19 mm N/A 0.28 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 46.8 mm N/A 64.0 mm N/A 25 mm N/A 0.34 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 49.9 mm N/A 64.0 mm N/A 25 mm N/A 0.45 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 37.3 mm N/A 65.0 mm N/A 27 mm N/A 0.46 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 1/16-12 N/A 38.5 mm N/A 62.0 mm N/A 41 mm N/A 0.48 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 49.9 mm N/A 65.0 mm N/A 27 mm N/A 0.62 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 1/16-12 N/A 48.0 mm N/A 96.0 mm N/A 32 mm N/A 0.76 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 54.1 mm N/A 95.0 mm N/A 32 mm N/A 1.00 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 5/16-12 N/A 54.0 mm N/A 114.0 mm N/A 38 mm N/A 1.16 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 78.6 mm N/A 114.0 mm N/A 38 mm N/A 1.76 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1