Swivel Adapters/Couplers
Custom Products and Services
Call Hose Technology 800-878-5501
Item # |
Item Name |
Size |
Weight (per Piece) |
Gender |
Swivel Body Material |
|---|---|---|---|---|---|
| KAS-E300 | N/A 3 in. Size Complete Set | Size N/A 3 in | Weight (per Piece) N/A 2.18 lb | Gender N/A Male Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-E400 | N/A 4 in. Size Complete Set | Size N/A 4 in | Weight (per Piece) N/A 4.23 lb | Gender N/A Male Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-E500 | N/A 5 in. Size Complete Set | Size N/A 5 in | Weight (per Piece) N/A 5.62 lb | Gender N/A Male Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-E600 | N/A 6 in. Size Complete Set | Size N/A 6 in | Weight (per Piece) N/A 6.21 lb | Gender N/A Male Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-E300BODY | N/A 3 in. Size Aluminum Male Type "E" Coupler | Size N/A 3 in | Weight (per Piece) N/A 0.63 lb | Gender N/A Male Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-E400BODY | N/A 4 in. Size Aluminum Male Type "E" Coupler | Size N/A 4 in | Weight (per Piece) N/A 1.03 lb | Gender N/A Male Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-E500BODY | N/A 5 in. Size Aluminum Male Type "E" Coupler | Size N/A 5 in | Weight (per Piece) N/A 2.13 lb | Gender N/A Male Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-E600BODY | N/A 6 in. Size Aluminum Male Type "E" Coupler | Size N/A 6 in | Weight (per Piece) N/A 2.17 lb | Gender N/A Male Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-C300 | N/A 3 in. Size Complete Set | Size N/A 3 in | Weight (per Piece) N/A 3.15 lb | Gender N/A Female Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-C400 | N/A 4 in. Size Complete Set | Size N/A 4 in | Weight (per Piece) N/A 6.28 lb | Gender N/A Female Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-C500 | N/A 5 in. Size Complete Set | Size N/A 5 in | Weight (per Piece) N/A 6.80 lb | Gender N/A Female Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-C600 | N/A 6 in. Size Complete Set | Size N/A 6 in | Weight (per Piece) N/A 7.87 lb | Gender N/A Female Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-C300BODY | N/A 3 in. Size Aluminum Female Type "C" Coupler | Size N/A 3 in | Weight (per Piece) N/A 1.60 lb | Gender N/A Female Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-C400BODY | N/A 4 in. Size Aluminum Female Type "C" Coupler | Size N/A 4 in | Weight (per Piece) N/A 3.08 lb | Gender N/A Female Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-C500BODY | N/A 5 in. Size Aluminum Female Type "C" Coupler | Size N/A 5 in | Weight (per Piece) N/A 3.31 lb | Gender N/A Female Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KAS-C600BODY | N/A 6 in. Size Aluminum Female Type "C" Coupler | Size N/A 6 in | Weight (per Piece) N/A 3.83 lb | Gender N/A Female Coupler | Swivel Body Material N/A Aluminum with Stainless Steel Inserts |
| KSS-E300 | N/A 3 in. Size Complete Set | Size N/A 3 in | Weight (per Piece) N/A 3.40 lb | Gender N/A Male Coupler | Swivel Body Material N/A Stainless Steel with Stainless Steel Inserts |
| KSS-E400 | N/A 4 in. Size Complete Set | Size N/A 4 in | Weight (per Piece) N/A 6.22 lb | Gender N/A Male Coupler | Swivel Body Material N/A Stainless Steel with Stainless Steel Inserts |
| KSS-E500 | N/A 5 in. Size Complete Set | Size N/A 5 in | Weight (per Piece) N/A 9.75 lb | Gender N/A Male Coupler | Swivel Body Material N/A Stainless Steel with Stainless Steel Inserts |
| KSS-E600 | N/A 6 in. Size Complete Set | Size N/A 6 in | Weight (per Piece) N/A 10.42 lb | Gender N/A Male Coupler | Swivel Body Material N/A Stainless Steel with Stainless Steel Inserts |
| KSS-E300BODY | N/A 3 in. Size Stainless Male Type "E" Coupler | Size N/A 3 in | Weight (per Piece) N/A 1.85 lb | Gender N/A Male Coupler | Swivel Body Material N/A Stainless Steel with Stainless Steel Inserts |
| KSS-E400BODY | N/A 4 in. Size Stainless Male Type "E" Coupler | Size N/A 4 in | Weight (per Piece) N/A 3.02 lb | Gender N/A Male Coupler | Swivel Body Material N/A Stainless Steel with Stainless Steel Inserts |
| KSS-E500BODY | N/A 5 in. Size Stainless Male Type "E" Coupler | Size N/A 5 in | Weight (per Piece) N/A 6.26 lb | Gender N/A Male Coupler | Swivel Body Material N/A Stainless Steel with Stainless Steel Inserts |
| KSS-E600BODY | N/A 6 in. Size Stainless Male Type "E" Coupler | Size N/A 6 in | Weight (per Piece) N/A 6.38 lb | Gender N/A Male Coupler | Swivel Body Material N/A Stainless Steel with Stainless Steel Inserts |
| BOWA300 | N/A 3 in. Size Bowa Set | Size N/A 3 in | Weight (per Piece) N/A 0.11 lb | Gender N/A | Swivel Body Material N/A |
| BOWA400 | N/A 4 in. Size Bowa Set | Size N/A 4 in | Weight (per Piece) N/A 0.15 lb | Gender N/A | Swivel Body Material N/A |
| BOWA500 | N/A 5 in. Size Bowa Set | Size N/A 5 in | Weight (per Piece) N/A 0.18 lb | Gender N/A | Swivel Body Material N/A |
| BOWA600 | N/A 6 in. Size Bowa Set | Size N/A 6 in | Weight (per Piece) N/A 0.21 lb | Gender N/A | Swivel Body Material N/A |
| KAS300SSSTEM | N/A 3 in. Size Stainless Steel Insert | Size N/A 3 in | Weight (per Piece) N/A 1.44 lb | Gender N/A | Swivel Body Material N/A |
| KAS400SSSTEM | N/A 4 in. Size Stainless Steel Insert | Size N/A 4 in | Weight (per Piece) N/A 3.05 lb | Gender N/A | Swivel Body Material N/A |
| KAS500SSSTEM | N/A 5 in. Size Stainless Steel Insert | Size N/A 5 in | Weight (per Piece) N/A 3.31 lb | Gender N/A | Swivel Body Material N/A |
| KAS600SSSTEM | N/A 6 in. Size Stainless Steel Insert | Size N/A 6 in | Weight (per Piece) N/A 3.83 lb | Gender N/A | Swivel Body Material N/A |





