- Aluminum Male Coupler
- Stainless Steel Insert
- Stainless Steel Ball Bearings
- Rubber O-Ring (These items, referred to as "BOWA Sets," are available separately as shown.)
- Allen Hex Wrench (These items, referred to as "BOWA Sets," are available separately as shown.)
- Allen Head Set Screw (These items, referred to as "BOWA Sets," are available separately as shown.)
Unit of Measure
Specifications
|
Features and Benefits
|
Welding and Assembly Instruction
|
California Proposition 65 Information
Specifications
Brand |
N/A Hose Tec® |
Size |
N/A 6 in |
Weight (per Piece) |
N/A 6.21 lb |
Gender |
N/A Male Coupler |
Swivel Body Material |
N/A Aluminum with Stainless Steel Inserts |
Type |
N/A Complete Sets |
End Type A |
N/A Coupler |
End Type B |
N/A Male Coupler |
Color |
N/A Silver |
Style |
N/A Complete Sets |
Features and Benefits
Features |
N/A
![]() ![]() |
Welding and Assembly Instruction
Welding and Assembly Instruction |
N/A
![]()
2.If the Coupler/coupler arrives assembled, it must first be disassembled before the stainless steel insert can be welded to the interlocked metal hose. 3.To disassemble, remove the set screw with the supplied hex wrench and remove all of the stainless steel ball bearings. Store the ball bearings and the set screw in a clean, dry container. 4.Separate the male Coupler/female coupler body from the stainless steel insert. 5.Cut the interlocked metal hose to the proper length, making sure that the cut is square. 6.Slide the stainless steel insert over the hose until the hose end is firmly seated on the shoulder inside the insert. 7.Using a heli-arc welder, continuously weld the circumference of the hose both internally where the hose meets the shoulder of the insert and externally, where the insert meets the hose. After welding, smooth the internal weldment with a grinder. 8.After the welded insert and hose have fully cooled to the touch, reassemble the male Coupler/female coupler to the insert.
B.Slide the male Coupler/female coupler over the stainless steel insert. C.When the set screw hole on the male Coupler/female coupler is aligned with the groove in the stainless steel insert, replace all of the stainless steel ball bearings through the screw hole. Apply a small amount of high quality lubricant to the ball bearings through the hole. Insert the setscrew and tighten with the hex wrench provided. NOTE: Secure the set screw tightly, but do not over-torque. Make sure the male Coupler/female coupler rotate on the stainless steel insert smoothly. |
California Proposition 65 Information
California Proposition 65 Information |
N/A
This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/
|







This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to