Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile hose connectors designed to connect hose and pipes of the same thread size.
  • Interlocking collar design for sizes 1 1/211-6" allows for use with ferrules.
  • Turn back design for use with flanges.
  • Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
MATERIAL SPECIFICATIONS
  • CRN Series Complies with ASTM A53 Grade B welded pipe.
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70oF

Weight Each

Standard Carton

N/A 1 1/2 in N/A 125 psi N/A 1.10 lb N/A 45
N/A 2 in N/A 75 psi N/A 1.76 lb N/A 20
N/A 2 1/2 in N/A 75 psi N/A 2.97 lb N/A 15
N/A 3 in N/A 75 psi N/A 4.74 lb N/A 12
N/A 4 in N/A 75 psi N/A 7.05 lb N/A 6
N/A 6 in N/A 75 psi N/A 16.19 lb N/A 2
N/A 8 in N/A 50 psi N/A 26.65 lb N/A 2
N/A 10 in N/A 50 psi N/A 43.83 lb N/A 1
N/A 12 in N/A 50 psi N/A 59.91 lb N/A 1
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1