Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile hose connectors designed to connect hose and pipes of the same thread size.
  • Interlocking collar design for sizes 1 1/211-6" allows for use with ferrules.
  • Turn back design for use with flanges.
  • Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
MATERIAL SPECIFICATIONS
  • CRN Series Complies with ASTM A53 Grade B welded pipe.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Versatile hose connectors designed to connect hose and pipes of the same thread size.
  • Interlocking collar design for sizes 1 1/211-6" allows for use with ferrules.
  • Turn back design for use with flanges.
  • Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Complies with ASTM A53 B welded pipe.

Specifications

Size

N/A 6 in

PSI Rating at 70oF

N/A 75 psi

Weight Each

N/A 16.19 lb

Standard Carton

N/A 2

Type

N/A Hose Nipple

Brand

N/A Kuriyama

Series

N/A TBN

Material

N/A Zinc Plated Steel

End Type

N/A Turn Back

Second End Type

N/A Hose Shank

Note

Note

N/A Interlocking collar