Hose Nipple (316 Stainless) NPT Threads SSN Series
Combination Hose Nipples
FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect hose and pipes.
- Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- SSN series complies with ASTM A276 grade 316 welded pipe.
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| SSN050 | Size N/A 1/2 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.18 lb | Standard Carton N/A 25 |
| SSN075 | Size N/A 3/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.26 lb | Standard Carton N/A 25 |
| SSN100 | Size N/A 1 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.35 lb | Standard Carton N/A 50 |
| SSN125 | Size N/A 1 1/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.55 lb | Standard Carton N/A 20 |
| SSN150 | Size N/A 1 1/2 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.66 lb | Standard Carton N/A 10 |
| SSN200 | Size N/A 2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 1.16 lb | Standard Carton N/A 40 |
| SSN250 | Size N/A 2 1/2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 1.31 lb | Standard Carton N/A 20 |
| SSN300 | Size N/A 3 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 2.20 lb | Standard Carton N/A 12 |
| SSN400 | Size N/A 4 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 3.31 lb | Standard Carton N/A 8 |
| SSN500 | Size N/A 5 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 8.82 lb | Standard Carton N/A 4 |
| SSN600 | Size N/A 6 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 11.02 lb | Standard Carton N/A 4 |





