Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile hose connectors designed to connect hose and pipes.
  • Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
MATERIAL SPECIFICATIONS
  • SSN series complies with ASTM A276 grade 316 welded pipe.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Versatile hose connectors designed to connect hose and pipes.
  • Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • SSN series complies with ASTM A276 grade 316 welded pipe.

Specifications

Size

N/A 1/2 in

PSI Rating at 70oF

N/A 125 psi

Weight Each

N/A 0.18 lb

Standard Carton

N/A 25

Type

N/A Hose Nipple

Brand

N/A Kuriyama

Series

N/A SSN

Material

N/A 316 Stainless

Thread Type

N/A NPT

End Type

N/A Male NPT

Second End Type

N/A Hose Shank