Beveled Plain End x Hose Shank (Plain Steel) BEN Series
Combination Hose Nipples
FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect hose and pipes.
- Frequently used in low pressure suction and discharge applications.
- Beveled end for ease of connection to pipes.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- Complies with ASTM A53 B welded pipe.
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| BEN100 | Size N/A 1 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.35 lb | Standard Carton N/A 100 |
| BEN125 | Size N/A 1 1/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.51 lb | Standard Carton N/A 80 |
| BEN150 | Size N/A 1 1/2 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.60 lb | Standard Carton N/A 60 |
| BEN200 | Size N/A 2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 0.90 lb | Standard Carton N/A 50 |
| BEN250 | Size N/A 2 1/2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 1.87 lb | Standard Carton N/A 20 |
| BEN300 | Size N/A 3 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 2.65 lb | Standard Carton N/A 20 |
| BEN400 | Size N/A 4 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 3.48 lb | Standard Carton N/A 12 |
| BEN500 | Size N/A 5 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 8.38 lb | Standard Carton N/A 4 |
| BEN600 | Size N/A 6 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 10.98 lb | Standard Carton N/A 4 |
| BEN800 | Size N/A 8 in | PSI Rating at 70oF N/A 50 psi | Weight Each N/A 17.59 lb | Standard Carton N/A 2 |
| BEN1000 | Size N/A 10 in | PSI Rating at 70oF N/A 50 psi | Weight Each N/A 23.26 lb | Standard Carton N/A 1 |
| BEN1200 | Size N/A 12 in | PSI Rating at 70oF N/A 50 psi | Weight Each N/A 35.24 lb | Standard Carton N/A 1 |