Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile hose connectors designed to connect hose and pipes.
  • Frequently used in low pressure suction and discharge applications.
  • Beveled end for ease of connection to pipes.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
MATERIAL SPECIFICATIONS
  • Complies with ASTM A53 B welded pipe.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Versatile hose connectors designed to connect hose and pipes.
  • Frequently used in low pressure suction and discharge applications.
  • Beveled end for ease of connection to pipes.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Complies with ASTM A53 B welded pipe.

Specifications

Size

N/A 10 in

PSI Rating at 70oF

N/A 50 psi

Weight Each

N/A 23.26 lb

Standard Carton

N/A 1

Type

N/A Combination Hose Nipples

Brand

N/A Kuriyama

Series

N/A BEN

End Type

N/A Beveled Plain

Second End Type

N/A Hose Shank

Material

N/A Plain Steel