Jump Size Hose Nipple (Zinc Plated Steel) NPT Threads SPRN Series
Combination Hose Nipples
FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect hose and pipes of the same thread size.
- Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- Complies with ASTM A53 B welded pipe.
Part Number |
Thread Size NPT |
Hose Shank Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| SPRN-075100 | Thread Size NPT N/A 1 in | Hose Shank Size N/A 3/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.35 lb | Standard Carton N/A 100 |
| SPRN-100075 | Thread Size NPT N/A 3/4 in | Hose Shank Size N/A 1 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.19 lb | Standard Carton N/A 200 |
| SPRN-100125 | Thread Size NPT N/A 1 1/4 in | Hose Shank Size N/A 1 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.44 lb | Standard Carton N/A 80 |
| SPRN-125100 | Thread Size NPT N/A 1 in | Hose Shank Size N/A 1 1/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.30 lb | Standard Carton N/A 80 |
| SPRN-125150 | Thread Size NPT N/A 1 1/2 in | Hose Shank Size N/A 1 1/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.65 lb | Standard Carton N/A 60 |
| SPRN-150125 | Thread Size NPT N/A 1 1/4 in | Hose Shank Size N/A 1 1/2 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.44 lb | Standard Carton N/A 80 |
| SPRN-150200 | Thread Size NPT N/A 2 in | Hose Shank Size N/A 1 1/2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 0.88 lb | Standard Carton N/A 50 |
| SPRN-200150 | Thread Size NPT N/A 1 1/2 in | Hose Shank Size N/A 2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 0.73 lb | Standard Carton N/A 60 |
| SPRN-200250 | Thread Size NPT N/A 2 1/2 in | Hose Shank Size N/A 2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 1.65 lb | Standard Carton N/A 20 |
| SPRN-250200 | Thread Size NPT N/A 2 in | Hose Shank Size N/A 2 1/2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 1.40 lb | Standard Carton N/A 20 |
| SPRN-250300 | Thread Size NPT N/A 3 in | Hose Shank Size N/A 2 1/2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 1.92 lb | Standard Carton N/A 20 |
| SPRN-300250 | Thread Size NPT N/A 2 1/2 in | Hose Shank Size N/A 3 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 1.91 lb | Standard Carton N/A 20 |
| SPRN-300400 | Thread Size NPT N/A 4 in | Hose Shank Size N/A 3 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 2.95 lb | Standard Carton N/A 8 |
| SPRN-400300 | Thread Size NPT N/A 3 in | Hose Shank Size N/A 4 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 2.91 lb | Standard Carton N/A 15 |