FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect hose and pipes of the same thread size.
- Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- Complies with ASTM A53 B welded pipe.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Specifications
Thread Size NPT |
N/A 2 1/2 in |
Hose Shank Size |
N/A 2 in |
PSI Rating at 70oF |
N/A 75 psi |
Weight Each |
N/A 1.65 lb |
Standard Carton |
N/A 20 |
Type |
N/A Hose Nipple |
Series |
N/A SPRN |
Brand |
N/A Kuriyama |
Material |
N/A Zinc-Plated Steel |
Thread Type |
N/A NPT |
End Type |
N/A Jump Size Male NPT |
Second End Type |
N/A Hose Shank |



