Standard Duty T-Bolt Clamp STBC-SS Series
Clamps
FEATURES AND ADVANTAGES
- T-Bolt design provides extra strength and creates a 360° seal to prevent leaks.
- Hex nut provides easy installation.
- Meets SAE J1508 Type TB
- 300 Series stainless steel band, bolt, and nut.
Part Number |
Size Range |
Band Width |
Maximum Torque |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| STBC-SS131 | Size Range N/A 1 1/4 - 1 1/2 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.07 lb | Standard Carton N/A 25 |
| STBC-SS150 | Size Range N/A 1 5/16 - 1 9/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.07 lb | Standard Carton N/A 25 |
| STBC-SS163 | Size Range N/A 1 7/16 - 1 11/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.07 lb | Standard Carton N/A 25 |
| STBC-SS175 | Size Range N/A 1 9/16 - 1 13/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.07 lb | Standard Carton N/A 25 |
| STBC-SS188 | Size Range N/A 1 11/16 - 1 15/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.07 lb | Standard Carton N/A 25 |
| STBC-SS200 | Size Range N/A 1 13/16 - 2 1/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.07 lb | Standard Carton N/A 25 |
| STBC-SS212 | Size Range N/A 1 15/16 - 2 3/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.07 lb | Standard Carton N/A 25 |
| STBC-SS225 | Size Range N/A 2 1/16 - 2 5/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.08 lb | Standard Carton N/A 25 |
| STBC-SS238 | Size Range N/A 2 3/16 - 2 1/2 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.08 lb | Standard Carton N/A 25 |
| STBC-SS250 | Size Range N/A 2 5/16 - 2 5/8 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.08 lb | Standard Carton N/A 25 |
| STBC-SS256 | Size Range N/A 2 13/32 - 2 21/32 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.08 lb | Standard Carton N/A 25 |
| STBC-SS263 | Size Range N/A 2 3/8 - 2 11/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.08 lb | Standard Carton N/A 25 |
| STBC-SS275 | Size Range N/A 2 1/2 - 2 13/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.08 lb | Standard Carton N/A 25 |
| STBC-SS288 | Size Range N/A 2 5/8 - 2 15/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.08 lb | Standard Carton N/A 25 |
| STBC-SS300 | Size Range N/A 2 3/4 - 3 1/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.09 lb | Standard Carton N/A 25 |
| STBC-SS312 | Size Range N/A 2 7/8 - 3 3/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.09 lb | Standard Carton N/A 25 |
| STBC-SS325 | Size Range N/A 2 15/16 - 3 5/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.09 lb | Standard Carton N/A 25 |
| STBC-SS350 | Size Range N/A 3 1/4 - 3 9/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.09 lb | Standard Carton N/A 25 |
| STBC-SS362 | Size Range N/A 3 3/8 - 3 11/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.09 lb | Standard Carton N/A 25 |
| STBC-SS375 | Size Range N/A 3 1/2 - 3 13/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.09 lb | Standard Carton N/A 25 |
| STBC-SS382 | Size Range N/A 3 9/16 - 3 7/8 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.09 lb | Standard Carton N/A 25 |
| STBC-SS400 | Size Range N/A 3 3/4 - 4 1/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.09 lb | Standard Carton N/A 25 |
| STBC-SS425 | Size Range N/A 3 31/32 - 4 5/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.10 lb | Standard Carton N/A 25 |
| STBC-SS450 | Size Range N/A 4 1/4 - 4 9/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.10 lb | Standard Carton N/A 25 |
| STBC-SS475 | Size Range N/A 4 1/2 - 4 13/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.10 lb | Standard Carton N/A 25 |
| STBC-SS500 | Size Range N/A 4 3/4 - 5 1/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.10 lb | Standard Carton N/A 25 |
| STBC-SS525 | Size Range N/A 5 - 5 5/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.11 lb | Standard Carton N/A 25 |
| STBC-SS550 | Size Range N/A 5 1/4 - 5 9/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.11 lb | Standard Carton N/A 25 |
| STBC-SS575 | Size Range N/A 5 1/2 - 5 13/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.11 lb | Standard Carton N/A 25 |
| STBC-SS600 | Size Range N/A 5 3/4 - 6 1/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.11 lb | Standard Carton N/A 25 |
| STBC-SS625 | Size Range N/A 5 15/16 - 6 5/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.11 lb | Standard Carton N/A 25 |
| STBC-SS650 | Size Range N/A 6 1/4 - 6 9/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.12 lb | Standard Carton N/A 25 |
| STBC-SS675 | Size Range N/A 6 1/2 - 6 13/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.12 lb | Standard Carton N/A 25 |
| STBC-SS700 | Size Range N/A 6 3/4 - 7 1/32 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.12 lb | Standard Carton N/A 25 |
| STBC-SS725 | Size Range N/A 7 1/16 - 7 1/4 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.12 lb | Standard Carton N/A 25 |
| STBC-SS750 | Size Range N/A 7 1/4 - 7 9/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.12 lb | Standard Carton N/A 25 |
| STBC-SS800 | Size Range N/A 7 3/4 - 8 1/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.13 lb | Standard Carton N/A 25 |
| STBC-SS825 | Size Range N/A 7 15/16 - 8 5/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.14 lb | Standard Carton N/A 25 |
| STBC-SS850 | Size Range N/A 8 1/4 - 8 9/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.14 lb | Standard Carton N/A 25 |
| STBC-SS888 | Size Range N/A 8 5/8 - 8 15/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.14 lb | Standard Carton N/A 25 |
| STBC-SS900 | Size Range N/A 8 3/4 - 9 1/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.14 lb | Standard Carton N/A 25 |
| STBC-SS950 | Size Range N/A 9 1/4 - 9 9/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.14 lb | Standard Carton N/A 25 |
| STBC-SS1000 | Size Range N/A 9 3/4 - 10 1/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.15 lb | Standard Carton N/A 25 |
| STBC-SS1050 | Size Range N/A 10 - 10 9/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.15 lb | Standard Carton N/A 25 |
| STBC-SS1088 | Size Range N/A 10 5/8 - 10 15/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.15 lb | Standard Carton N/A 25 |
| STBC-SS1200 | Size Range N/A 11 3/4 - 12 1/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.16 lb | Standard Carton N/A 25 |
| STBC-SS1288 | Size Range N/A 12 5/8 - 12 15/16 in | Band Width N/A 3/4 in | Maximum Torque N/A 9 ft·lb | Weight Each N/A 0.16 lb | Standard Carton N/A 25 |