Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • T-Bolt design provides extra strength and creates a 360° seal to prevent leaks.
  • Hex nut provides easy installation.
  • Meets SAE J1508 Type TB
MATERIAL SPECIFICATIONS
  • 300 Series stainless steel band, bolt, and nut.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • T-Bolt design provides extra strength and creates a 360° seal to prevent leaks.
  • Hex nut provides easy installation.
  • Meets SAE J1508 Type TB

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • 300 Series stainless steel band, bolt, and nut.

Specifications

Brand

N/A Kuriyama

Size Range

N/A 11 3/4 - 12 1/16 in

Band Width

N/A 3/4 in

Maximum Torque

N/A 9 ft·lb

Weight Each

N/A 0.16 lb

Standard Carton

N/A 25

Type

N/A T-Bolt Clamp

Material

N/A Type 300 Stainless Steel