Kuri-Clamp™ Heavy Duty Worm Gear Clamp - Stainless Steel Band, Housing, & Screw WGC-SSHD
Clamps
GENERAL APPLICATIONS
- Automotive
- Industrial
- Four-piece construction consisting of a 9/16" wide, 300 series stainless steel band; stainless steel hex screw with 5/16" head and two-piece, 300 series stainless steel housing.
Part Number |
Size Range |
Band Width |
Torque Rating |
Weight Per Box |
Pieces Per Box |
|---|---|---|---|---|---|
| WGC-SSHD06 | Size Range N/A 7/16 to 25/32 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.60 lb | Pieces Per Box N/A 10 |
| WGC-SSHD08 | Size Range N/A 1/2 to 29/32 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.60 lb | Pieces Per Box N/A 10 |
| WGC-SSHD10 | Size Range N/A 9/16 to 1 1/16 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.60 lb | Pieces Per Box N/A 10 |
| WGC-SSHD12 | Size Range N/A 11/16 to 1 1/4 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.60 lb | Pieces Per Box N/A 10 |
| WGC-SSHD16 | Size Range N/A 13/16 to 1 1/2 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.70 lb | Pieces Per Box N/A 10 |
| WGC-SSHD20 | Size Range N/A 13/16 to 1 3/4 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.70 lb | Pieces Per Box N/A 10 |
| WGC-SSHD24 | Size Range N/A 1 1/16 to 2 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.80 lb | Pieces Per Box N/A 10 |
| WGC-SSHD28 | Size Range N/A 1 5/16 to 2 1/4 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.80 lb | Pieces Per Box N/A 10 |
| WGC-SSHD32 | Size Range N/A 1 9/16 to 2 1/2 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.80 lb | Pieces Per Box N/A 10 |
| WGC-SSHD36 | Size Range N/A 1 13/16 to 2 3/4 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.90 lb | Pieces Per Box N/A 10 |
| WGC-SSHD40 | Size Range N/A 2 1/16 to 3 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.90 lb | Pieces Per Box N/A 10 |
| WGC-SSHD44 | Size Range N/A 2 5/16 to 3 1/4 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 0.90 lb | Pieces Per Box N/A 10 |
| WGC-SSHD48 | Size Range N/A 2 9/16 to 3 1/2 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.00 lb | Pieces Per Box N/A 10 |
| WGC-SSHD52 | Size Range N/A 2 13/16 to 3 3/4 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.10 lb | Pieces Per Box N/A 10 |
| WGC-SSHD56 | Size Range N/A 3 1/16 to 4 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.10 lb | Pieces Per Box N/A 10 |
| WGC-SSHD60 | Size Range N/A 3 5/16 to 4 1/4 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.20 lb | Pieces Per Box N/A 10 |
| WGC-SSHD64 | Size Range N/A 3 9/16 to 4 1/2 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.20 lb | Pieces Per Box N/A 10 |
| WGC-SSHD72 | Size Range N/A 1 7/8 to 5 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.30 lb | Pieces Per Box N/A 10 |
| WGC-SSHD80 | Size Range N/A 2 1/2 to 5 1/2 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.40 lb | Pieces Per Box N/A 10 |
| WGC-SSHD88 | Size Range N/A 3 1/8 to 6 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.40 lb | Pieces Per Box N/A 10 |
| WGC-SSHD96 | Size Range N/A 3 5/8 to 6 1/2 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.50 lb | Pieces Per Box N/A 10 |
| WGC-SSHD104 | Size Range N/A 4 1/8 to 7 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.50 lb | Pieces Per Box N/A 10 |
| WGC-SSHD128 | Size Range N/A 5 5/8 to 8 1/2 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.60 lb | Pieces Per Box N/A 10 |
| WGC-SSHD152 | Size Range N/A 7 1/8 to 10 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.70 lb | Pieces Per Box N/A 10 |
| WGC-SSHD188 | Size Range N/A 9 3/8 to 12 1/4 in | Band Width N/A 9/16 in | Torque Rating N/A 30 to 45 in./lb | Weight Per Box N/A 1.90 lb | Pieces Per Box N/A 10 |