Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • Automotive
  • Industrial
CONSTRUCTION
  • Four-piece construction consisting of a 9/16" wide, 300 series stainless steel band; stainless steel hex screw with 5/16" head and two-piece, 300 series stainless steel housing.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Quadra-Lock Housing - Four-piece, quadra-lock housing design: added saddle eliminates risk of seam separation, virtually eliminating housing "lift and twist".
  • Evenly Distributed Radial Pressure - Quality controlled to military standard specifications for even distribution of sealing pressure. Eliminates leakage caused by uneven housings and provides higher sealing pressure with lower applied torque.
  • Arched, Perforated Slots - Provides for more overall steel between perforations for added band strength and allows for smoother engagement.
  • Stainless Steel Band - 300 series stainless steel band provides durability and superior corrosion resistance.
  • Heavy Duty Stainless Steel Band (WGC-CSHD and WGC-SSHD only) - 300 Series stainless steel band provides durability and superior corrosion resistance. Wider than standard clamps for greater strength.
  • Hex Screw - Sharply defined hex angles for better gripping power. More threads per screw results in increased torque strength.
  • Meets Industry Standards - Clamps are SAE J1508 Type F and RoHS compliant.
  • Torque Rating - Suggested installation torque of: - 30-45 inch pounds (WGC-SSHD)

General Applications

GENERAL APPLICATIONS

N/A
  • Aircraft
  • Industrial

Construction

CONSTRUCTION

N/A
  • Four-piece construction consisting of a 9/16" wide, 300 series stainless steel band; stainless steel hex screw with 5/16" head and two-piece, 300 series stainless steel housing.

Nominal Specifications

Size Range

N/A 2 1/16 to 3 in

Band Width

N/A 9/16 in

Torque Rating

N/A 30 to 45 in./lb

Weight Per Box

N/A 0.90 lb

Pieces Per Box

N/A 10

Specifications

Brand

N/A Kuriyama

Type

N/A Worm Gear Clamp

Material

N/A Stainless Steel

Series

N/A WGC-SSHD

Screw Material

N/A Stainless Steel

Note

Note

N/A Clamps only sold in box quantities