ALFAMUFF Series Field Replaceable Fixed Flange-Muff Coupling
Couplings & Accessories
GENERAL APPLICATIONS
- Specially designed for use with the T719AA abrasive slurry hose.
- Easy Assembly - Two identical half shells connected with bolts (included) can be assembled in the field.
- Reduces Replacement Costs - Re-usable and durable couplings since not In contact with transported abrasive materials.
- Lightweight and Durable - Aluminum lightweight-flanged connection system.
- Compatibility - Universal flanges with elliptical drilling patterns.
Part Number |
ID |
Length |
Max. Rec. WP |
Thread Type |
Flange Compatibility |
Flange Dimernsions A |
Flange Dimernsions B |
Weight Each |
|---|---|---|---|---|---|---|---|---|
| ALFAMUFF200 | ID N/A 2 in51 mm | Length N/A 3.35 in85 mm | Max. Rec. WP N/A 150 psi | Thread Type N/A UNIV | Flange Compatibility N/A PN10/ASA150/TAB.D-E | Flange Dimernsions A N/A 6.50 in165 mm | Flange Dimernsions B N/A 4.72 in120 mm | Weight Each N/A 3.15 lbs |
| ALFAMUFF300 | ID N/A 3 in76.0 mm | Length N/A 3.35 in85 mm | Max. Rec. WP N/A 150 psi | Thread Type N/A UNIV | Flange Compatibility N/A PN10/ASA150/TAB.D-E | Flange Dimernsions A N/A 7.87 in200 mm | Flange Dimernsions B N/A 6.06 in154 mm | Weight Each N/A 3.73 lbs |
| ALFAMUFF400 | ID N/A 4 in102 mm | Length N/A 3.35 in85 mm | Max. Rec. WP N/A 150 psi | Thread Type N/A UNIV | Flange Compatibility N/A PN10/ASA150/TAB.D-E | Flange Dimernsions A N/A 9.05 in230.0 mm | Flange Dimernsions B N/A 7.16 in182 mm | Weight Each N/A 4.71 lbs |
| ALFAMUFF600 | ID N/A 6 in152 mm | Length N/A 4.53 in115 mm | Max. Rec. WP N/A 150 psi | Thread Type N/A UNIV | Flange Compatibility N/A PN10/ASA150/TAB.D-E | Flange Dimernsions A N/A 11.22 in285 mm | Flange Dimernsions B N/A 9.29 in236 mm | Weight Each N/A 8.34 lbs |
| ALFAMUFF800 | ID N/A 8 in203 mm | Length N/A 5.90 in150 mm | Max. Rec. WP N/A 150 psi | Thread Type N/A UNIV | Flange Compatibility N/A PN10/ASA150/TAB.D-E | Flange Dimernsions A N/A 13.58 in345 mm | Flange Dimernsions B N/A 11.50 in292 mm | Weight Each N/A 13.26 lbs |
| ALFAMUFF1000 | ID N/A 10 in254 mm | Length N/A 6.89 in175 mm | Max. Rec. WP N/A 150 psi | Thread Type N/A UNIV | Flange Compatibility N/A PN10/ASA150/TAB.E | Flange Dimernsions A N/A 15.94 in405 mm | Flange Dimernsions B N/A 13.90 in353 mm | Weight Each N/A 21.06 lbs |
| ALFAMUFF1200 | ID N/A 12 in305 mm | Length N/A 7.68 in195 mm | Max. Rec. WP N/A 150 psi | Thread Type N/A UNIV | Flange Compatibility N/A PN10/ASA150/TAB.D-E | Flange Dimernsions A N/A 19.49 in492 mm | Flange Dimernsions B N/A 16.46 in418 mm | Weight Each N/A 30.23 lbs |