Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • Specially designed for use with the T719AA abrasive slurry hose.
FEATURES AND ADVANTAGES
  • Easy Assembly - Two identical half shells connected with bolts (included) can be assembled in the field.
  • Reduces Replacement Costs - Re-usable and durable couplings since not In contact with transported abrasive materials.
  • Lightweight and Durable - Aluminum lightweight-flanged connection system.
  • Compatibility - Universal flanges with elliptical drilling patterns.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

ID

Length

Max. Rec. WP

Thread Type

Flange Compatibility

Flange Dimernsions A

Flange Dimernsions B

Weight Each

N/A 2 in51 mm N/A 3.35 in85 mm N/A 150 psi N/A UNIV N/A PN10/ASA150/TAB.D-E N/A 6.50 in165 mm N/A 4.72 in120 mm N/A 3.15 lbs
N/A 3 in76.0 mm N/A 3.35 in85 mm N/A 150 psi N/A UNIV N/A PN10/ASA150/TAB.D-E N/A 7.87 in200 mm N/A 6.06 in154 mm N/A 3.73 lbs
N/A 4 in102 mm N/A 3.35 in85 mm N/A 150 psi N/A UNIV N/A PN10/ASA150/TAB.D-E N/A 9.05 in230.0 mm N/A 7.16 in182 mm N/A 4.71 lbs
N/A 6 in152 mm N/A 4.53 in115 mm N/A 150 psi N/A UNIV N/A PN10/ASA150/TAB.D-E N/A 11.22 in285 mm N/A 9.29 in236 mm N/A 8.34 lbs
N/A 8 in203 mm N/A 5.90 in150 mm N/A 150 psi N/A UNIV N/A PN10/ASA150/TAB.D-E N/A 13.58 in345 mm N/A 11.50 in292 mm N/A 13.26 lbs
N/A 10 in254 mm N/A 6.89 in175 mm N/A 150 psi N/A UNIV N/A PN10/ASA150/TAB.E N/A 15.94 in405 mm N/A 13.90 in353 mm N/A 21.06 lbs
N/A 12 in305 mm N/A 7.68 in195 mm N/A 150 psi N/A UNIV N/A PN10/ASA150/TAB.D-E N/A 19.49 in492 mm N/A 16.46 in418 mm N/A 30.23 lbs
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1