Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • Specially designed for use with the T719AA abrasive slurry hose.
FEATURES AND ADVANTAGES
  • Easy Assembly - Two identical half shells connected with bolts (included) can be assembled in the field.
  • Reduces Replacement Costs - Re-usable and durable couplings since not In contact with transported abrasive materials.
  • Lightweight and Durable - Aluminum lightweight-flanged connection system.
  • Compatibility - Universal flanges with elliptical drilling patterns.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A Specially designed for use with the T719AA abrasive slurry hose.

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Easy Assembly- Two identical half shells connected with bolts (included) can be assembled in the field. Coupling complete with bolts, nuts and washers.
  • Reduces Replacement Costs- Re-usable and durable couplings since not in contact with transported abrasive materials.
  • Lightweight and Durable- Aluminum lightweight-flanged connection system.
  • Compatibility- Universal flanges with elliptical drilling patterns.

Nominal Specifications

ID1 N/A 2 in51 mm

Length

N/A 3.35 in85 mm

Max. Rec. WP

N/A 150 psi

Thread Type

N/A UNIV

Flange Compatibility

N/A PN10/ASA150/TAB.D-E

Flange Dimernsions A

N/A 6.50 in165 mm

Flange Dimernsions B

N/A 4.72 in120 mm

Weight Each

N/A 3.15 lbs

Specifications

Type

N/A Hose Couplings

Series

N/A ALFAMUFF
  • 1 10" size compatible with table E only