Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 36 of 36 | Results Per Page | View | Unit of Measure
1 

Item #

ID

Braids

Braid Construction

Braid Coverage

OD

Max. Pressure at 70°F Working

Max. Pressure at 70°F Burst

Centerline Dynamic Bend Radius

Centerline Static Bend Radius

Weight

N/A 1/4 in N/A 0 N/A 24 x 5 x 0.014 N/A 89 % N/A 0.50 in N/A 180 psi N/A N/A 5.0 in N/A 2.50 in N/A 0.09 lbs/ft
N/A 1/4 in N/A 1 N/A 24 x 5 x 0.014 N/A 89 % N/A 0.57 in N/A 2,562 psi N/A 10,250 psi N/A 5.0 in N/A 2.50 in N/A 0.17 lbs/ft
N/A 1/4 in N/A 2 N/A 24 x 5 x 0.014 N/A 89 % N/A 0.64 in N/A 4,099 psi N/A 16,400 psi N/A 5.0 in N/A 2.50 in N/A 0.26 lbs/ft
N/A 3/8 in N/A 0 N/A 24 x 7 x 0.014 N/A 91 % N/A 0.67 in N/A 100 psi N/A N/A 5.5 in N/A 2.75 in N/A 0.13 lbs/ft
N/A 3/8 in N/A 1 N/A 24 x 7 x 0.014 N/A 91 % N/A 0.74 in N/A 1,501 psi N/A 6,004 psi N/A 5.5 in N/A 2.75 in N/A 0.25 lbs/ft
N/A 3/8 in N/A 2 N/A 24 x 7 x 0.014 N/A 91 % N/A 0.81 in N/A 2,401 psi N/A 9,604 psi N/A 5.5 in N/A 2.75 in N/A 0.36 lbs/ft
N/A 1/2 in N/A 0 N/A 24 x 7 x 0.020 N/A 96 % N/A 0.82 in N/A 80 psi N/A N/A 8.0 in N/A 4.00 in N/A 0.39 lbs/ft
N/A 1/2 in N/A 1 N/A 24 x 7 x 0.020 N/A 96 % N/A 0.92 in N/A 2,194 psi N/A 8,777 psi N/A 8.0 in N/A 4.00 in N/A 0.63 lbs/ft
N/A 1/2 in N/A 2 N/A 24 x 7 x 0.020 N/A 96 % N/A 1.02 in N/A 3,510 psi N/A 14,040 psi N/A 8.0 in N/A 4.00 in N/A 0.87 lbs/ft
N/A 3/4 in N/A 0 N/A 36 x 6 x 0.020 N/A 92 % N/A 1.21 in N/A 70 psi N/A N/A 8.0 in N/A 4.00 in N/A 0.48 lbs/ft
N/A 3/4 in N/A 1 N/A 36 x 6 x 0.020 N/A 92 % N/A 1.31 in N/A 1,311 psi N/A 5,244 psi N/A 8.0 in N/A 4.00 in N/A 0.79 lbs/ft
N/A 3/4 in N/A 2 N/A 36 x 6 x 0.020 N/A 92 % N/A 1.41 in N/A 2,098 psi N/A 8,392 psi N/A 8.0 in N/A 4.00 in N/A 1.10 lbs/ft
N/A 1 in N/A 0 N/A 36 x 8 x 0.020 N/A 95 % N/A 1.50 in N/A 40 psi N/A N/A 9.0 in N/A 4.50 in N/A 0.79 lbs/ft
N/A 1 in N/A 1 N/A 36 x 8 x 0.020 N/A 95 % N/A 1.60 in N/A 1,069 psi N/A 4,276 psi N/A 9.0 in N/A 4.50 in N/A 1.20 lbs/ft
N/A 1 in N/A 2 N/A 36 x 8 x 0.020 N/A 95 % N/A 1.70 in N/A 1,710 psi N/A 6,840 psi N/A 9.0 in N/A 4.50 in N/A 1.61 lbs/ft
N/A 1 1/4 in N/A 0 N/A 48 x 6 x 0.025 N/A 95 % N/A 1.85 in N/A 33 psi N/A N/A 10.0 in N/A 5.00 in N/A 1.02 lbs/ft
N/A 1 1/4 in N/A 1 N/A 48 x 6 x 0.025 N/A 95 % N/A 1.97 in N/A 1,110 psi N/A 4,443 psi N/A 10.0 in N/A 5.00 in N/A 1.66 lbs/ft
N/A 1 1/4 in N/A 2 N/A 48 x 6 x 0.025 N/A 95 % N/A 2.10 in N/A 1,776 psi N/A 7,040 psi N/A 10.0 in N/A 5.00 in N/A 2.30 lbs/ft
N/A 1 1/2 in N/A 0 N/A 48 x 7 x 0.025 N/A 95 % N/A 2.17 in N/A 20 psi N/A N/A 10.0 in N/A 5.00 in N/A 1.36 lbs/ft
N/A 1 1/2 in N/A 1 N/A 48 x 7 x 0.025 N/A 95 % N/A 2.30 in N/A 868 psi N/A 3,472 psi N/A 10.0 in N/A 5.00 in N/A 2.11 lbs/ft
N/A 1 1/2 in N/A 2 N/A 48 x 7 x 0.025 N/A 95 % N/A 2.43 in N/A 1,388 psi N/A 5,552 psi N/A 10.0 in N/A 5.00 in N/A 2.86 lbs/ft
N/A 2 in N/A 0 N/A 48 x 9 x 0.025 N/A 95 % N/A 2.51 in N/A 15 psi N/A N/A 11.5 in N/A 5.75 in N/A 1.60 lbs/ft
N/A 2 in N/A 1 N/A 48 x 9 x 0.025 N/A 95 % N/A 2.64 in N/A 810 psi N/A 3,240 psi N/A 11.5 in N/A 5.75 in N/A 2.56 lbs/ft
N/A 2 in N/A 2 N/A 48 x 9 x 0.025 N/A 95 % N/A 2.76 in N/A 1,296 psi N/A 5,184 psi N/A 11.5 in N/A 5.75 in N/A 3.52 lbs/ft
N/A 2 1/2 in N/A 0 N/A 72 x 7 x 0.025 N/A 96 % N/A 3.23 in N/A 10 psi N/A N/A 24.0 in N/A 12.00 in N/A 2.00 lbs/ft
N/A 2 1/2 in N/A 1 N/A 72 x 7 x 0.025 N/A 96 % N/A 3.36 in N/A 578 psi N/A 2,312 psi N/A 24.0 in N/A 12.00 in N/A 3.12 lbs/ft
N/A 2 1/2 in N/A 2 N/A 72 x 7 x 0.025 N/A 96 % N/A 3.49 in N/A 925 psi N/A 3,700 psi N/A 24.0 in N/A 12.00 in N/A 3.30 lbs/ft
N/A 3 in N/A 0 N/A 72 x 9 x 0.025 N/A 88 % N/A 3.78 in N/A 10 psi N/A N/A 28.0 in N/A 14.00 in N/A 2.97 lbs/ft
N/A 3 in N/A 1 N/A 72 x 9 x 0.025 N/A 88 % N/A 3.91 in N/A 540 psi N/A 2,160 psi N/A 28.0 in N/A 14.00 in N/A 4.42 lbs/ft
N/A 3 in N/A 2 N/A 72 x 9 x 0.025 N/A 88 % N/A 4.03 in N/A 864 psi N/A 3,456 psi N/A 28.0 in N/A 14.00 in N/A 5.87 lbs/ft
N/A 4 in N/A 0 N/A 72 x 9 x 0.025 N/A 89 % N/A 4.91 in N/A 8 psi N/A N/A 40.0 in N/A 20.00 in N/A 3.10 lbs/ft
N/A 4 in N/A 1 N/A 72 x 9 x 0.025 N/A 89 % N/A 4.93 in N/A 333 psi N/A 1,332 psi N/A 40.0 in N/A 20.00 in N/A 4.55 lbs/ft
N/A 4 in N/A 2 N/A 72 x 9 x 0.025 N/A 89 % N/A 5.05 in N/A 533 psi N/A 2,132 psi N/A 40.0 in N/A 20.00 in N/A 6.00 lbs/ft
N/A 6 in N/A 0 N/A 96 x (13 x 0.025) N/A 89 % N/A 6.87 in N/A 5 psi N/A N/A 48.0 in N/A 24.00 in N/A 3.85 lbs/ft
N/A 6 in N/A 1 N/A 96 x (13 x 0.025) N/A 89 % N/A 7.10 in N/A 266 psi N/A 1,062 psi N/A 48.0 in N/A 24.00 in N/A 6.45 lbs/ft
N/A 6 in N/A 2 N/A 96 x (13 x 0.025) N/A 89 % N/A 7.33 in N/A 425 psi N/A 1,700 psi N/A 48.0 in N/A 24.00 in N/A 9.05 lbs/ft
1 - 36 of 36 | Results Per Page | View | Unit of Measure
1