Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Construction

Construction

N/A Annular/close Pitch

Hose Material

Hose Material

N/A 316 or 321 Stainless Steel

Braid Material

Braid Material

N/A 316 or 321 Stainless Steel

Specifications

Brand

N/A Hose Tec®

ID

N/A 2 1/2 in

Braids

N/A 1

Braid Construction

N/A 72 x 7 x 0.025

Braid Coverage

N/A 96 %

OD

N/A 3.36 in

Max. Pressure at 70°F Working

N/A 578 psi

Max. Pressure at 70°F Burst

N/A 2,312 psi

Centerline Dynamic Bend Radius

N/A 24.0 in

Centerline Static Bend Radius

N/A 12.00 in

Weight

N/A 3.12 lbs/ft

Type

N/A Corrugated Metal Hose

Note

Note

N/A All corrugated hoses are custom designed.