Conqueror™ T740AA 1275 PSI Construction Duty Steel Reinforced Concrete Pumping Hose
Concrete Pumping
Series Number |
ID |
OD |
Wall Thickness |
Max. Working Pressure |
Min. Bending Radius |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T740AA200X100 | ID N/A 2 in51 mm | OD N/A 2.72 in69 mm | Wall Thickness N/A 9 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.44 lbs/ft |
| T740AA200X50 | ID N/A 2 in51 mm | OD N/A 2.72 in69 mm | Wall Thickness N/A 9 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 10 in | Standard Length N/A 50 ft | Weight N/A 1.44 lbs/ft |
| T740AA250X100 | ID N/A 2 1/2 in63 mm | OD N/A 3.35 in85 mm | Wall Thickness N/A 11 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 10 1/2 in | Standard Length N/A 100 ft | Weight N/A 2.25 lbs/ft |
| T740AA250X50 | ID N/A 2 1/2 in63 mm | OD N/A 3.35 in85 mm | Wall Thickness N/A 11 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 10 1/2 in | Standard Length N/A 50 ft | Weight N/A 2.25 lbs/ft |
| T740AA300X100 | ID N/A 3 in76 mm | OD N/A 3.94 in100 mm | Wall Thickness N/A 12 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 15 in | Standard Length N/A 100 ft | Weight N/A 3.06 lbs/ft |
| T740AA300X50 | ID N/A 3 in76 mm | OD N/A 3.94 in100 mm | Wall Thickness N/A 12 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 15 in | Standard Length N/A 50 ft | Weight N/A 3.06 lbs/ft |
| T740AA400X100 | ID N/A 4 in102 mm | OD N/A 5.04 in128 mm | Wall Thickness N/A 13 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 20 in | Standard Length N/A 100 ft | Weight N/A 4.72 lbs/ft |
| T740AA400X50 | ID N/A 4 in102 mm | OD N/A 5.04 in128 mm | Wall Thickness N/A 13 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 20 in | Standard Length N/A 50 ft | Weight N/A 4.72 lbs/ft |
| T740AA500X50 | ID N/A 5 in127 mm | OD N/A 6.10 in155 mm | Wall Thickness N/A 14 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 25 in | Standard Length N/A 50 ft | Weight N/A 6.95 lbs/ft |
| T740AA400X10 | ID N/A 4 in102 mm | OD N/A 5.04 in128 mm | Wall Thickness N/A 13 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 20 in | Standard Length N/A 10 ft | Weight N/A 4.72 lbs/ft |
| T740AA500X10 | ID N/A 5 in127 mm | OD N/A 6.10 in155 mm | Wall Thickness N/A 14 mm | Max. Working Pressure N/A 1500 psi | Min. Bending Radius N/A 25 in | Standard Length N/A 10 ft | Weight N/A 6.95 lbs/ft |



