Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Heavy-duty, steel-reinforced construction for use on concrete boom pumps and other demanding applications

Construction

Tube

N/A Black conductive NR - abrasion resistant

Reinforcement

N/A High tensile steel cords

Cover

N/A Black conductive SBR/NR blend - abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 100 Bar (1500 PSI)

Service Temperature Range

Service Temperature [Min]

N/A -22 ºF-30 ºC

Service Temperature [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY 740 100 BAR (1500 PSI) W. P. HEAVY DUTY CONCRETE PUMPING (in yellow letters)

Nominal Specifications

ID

N/A 2 1/2 in63 mm

OD

N/A 3.35 in85 mm

Wall Thickness

N/A 11 mm

Max. Working Pressure

N/A 1500 psi

Min. Bending Radius

N/A 10 1/2 in

Standard Length

N/A 50 ft

Weight

N/A 2.25 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T740AA

Type

N/A Concrete Pumping Hose

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A CHC-CA Series "California Style" or CHC-US Series "Victaulic Style" couplings (see page 247 in the KOA Couplings and Accessories catalog)

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsT' and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog