Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • One-piece design for secure connection.
  • Beveled interior shank helps eliminate material build up.
  • 1500 PSI working pressure.
MATERIAL SPECIFICATIONS
  • Hardened steel for high abrasion resistance.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Working Pressure

Weight Each

Standard Carton

N/A 2 in N/A 1500 psi N/A 3.75 lb N/A 1
N/A 2 1/2 in N/A 1500 psi N/A 5.51 lb N/A 1
N/A 3 in N/A 1500 psi N/A 6.61 lb N/A 1
N/A 4 in N/A 1500 psi N/A 11.46 lb N/A 1
N/A 5 in N/A 1500 psi N/A 16.53 lb N/A 1
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1