Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • One-piece design for secure connection.
  • Beveled interior shank helps eliminate material build up.
  • 1500 PSI working pressure.
MATERIAL SPECIFICATIONS
  • Hardened steel for high abrasion resistance.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • One-piece design for secure connection.
  • Beveled interior shank helps eliminate material build up.
  • 1500 PSI working pressure.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Hardened steel for high abrasion resistance.

Specifications

Size

N/A 2 1/2 in

Working Pressure

N/A 1500 psi

Weight Each

N/A 5.51 lb

Standard Carton

N/A 1

Brand

N/A Alfagomma®

Type

N/A Concrete Hose Couplings

Series

N/A CHC-VS

Note

Note

N/A The CHC VS250 ID size has a 2 1/2" stem to a 3" grooved end.