T509OE Acid - Chemical S & D 240 PSI - UHMWPE Meets FDA Requirements Suitable for use with DEF
Chemical Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T509OE075X100 | ID N/A 3/4 in19 mm | OD N/A 1.22 in31 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 7 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.41 lbs/ft |
| T509OE100X100 | ID N/A 1 in25 mm | OD N/A 1.46 in37 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 9 in | Standard Length N/A 100 ft | Weight N/A 0.50 lbs/ft |
| T509OE125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.73 in44 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 10 1/4 in | Standard Length N/A 100 ft | Weight N/A 0.60 lbs/ft |
| T509OE150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.97 in50 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 13 1/4 in | Standard Length N/A 100 ft | Weight N/A 0.68 lbs/ft |
| T509OE200X100 | ID N/A 2 in51 mm | OD N/A 2.48 in63 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 16 1/4 in | Standard Length N/A 100 ft | Weight N/A 0.91 lbs/ft |
| T509OE250X100 | ID N/A 2 1/2 in63 mm | OD N/A 3.03 in77 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 17 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.40 lbs/ft |
| T509OE300X100 | ID N/A 3 in76 mm | OD N/A 3.62 in92 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 20 3/4 in | Standard Length N/A 100 ft | Weight N/A 1.91 lbs/ft |
| T509OE400X100 | ID N/A 4 in102 mm | OD N/A 4.65 in118 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 26 1/2 in | Standard Length N/A 100 ft | Weight N/A 2.61 lbs/ft |
| T509OE600X100 | ID N/A 6 in152 mm | OD N/A 6.77 in172 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 40 in | Standard Length N/A 100 ft | Weight N/A 5.28 lbs/ft |