Unit of Measure
General Applications
|
Construction
|
Working Pressure
|
Service Temperature Range
|
Branding
|
|
Warning
|
Nominal Specifications
|
Specifications
|
Coupling Suggestions
|
Note
General Applications
General Applications |
N/A
|
Construction
Tube |
N/A Transparent UHMWPE (Ultra High Molecular Weight Polyethylene) |
Reinforcement |
N/A Synthetic textile cords with flexible steel helix wire |
Cover |
N/A Blue EPDM – abrasion and ozone Resistant |
Service Temperature Range
Service Temperature Range |
N/A Normal recommended operating temperature is -22°F (-30°C) to 200°F (93°C) |
Branding
Branding |
N/A ALFAGOMMA – ITALY 509 16 BAR (240 PSI) – UHMWPE CHEMICAL – S & D (in orange letters) |
Warning
Warning |
N/A
Before using chemical hoses consult chemical resistance chart or consult factory. |
Nominal Specifications
ID |
N/A 2 in51 mm |
OD |
N/A 2.48 in63 mm |
Max. Working Pressure |
N/A 240 psi |
Vacuum Rating |
N/A 27 inHg |
Min. Bending Radius at 68°F |
N/A 16 1/4 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.91 lbs/ft |
Specifications
Brand |
N/A Alfagomma® |
Series |
N/A T509OE |
Type |
N/A Chemical Industrial Hoses |
Style |
N/A Suction and Transfer Hoses for Chemicals and Acids |
Color |
N/A Blue |




