T519OE Acid – Chemical S & D 240 PSI – UHMWPE – Corrugated Suitable for use with DEF
Chemical Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T519OE200X100 | ID N/A 2 in51 mm | OD N/A 2.48 in63 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius N/A 6 in | Standard Length N/A 100 ft | Weight N/A 0.94 lb |
| T519OE300X100 | ID N/A 3 in76 mm | OD N/A 3.54 in90 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius N/A 9 in | Standard Length N/A 100 ft | Weight N/A 1.69 lb |
| T519OE400X100 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius N/A 12 in | Standard Length N/A 100 ft | Weight N/A 2.76 lb |





