Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Suction and transfer service for a variety of chemicals and acids.
  • Will handle 98% of existing chemicals.
  • Can handle 190 proof spirits

Construction

Tube

N/A Transparent UHMWPE (Ultra High Molecular Weight Polyethylene).

Reinforcement

N/A Synthetic textile cords with flexible steel helix wire

Cover

N/A Blue EPDM – abrasion and ozone Resistant

Working Pressure

Working Pressure

N/A Constant Pressure – 16 Bar (240 PSI)

Service Temperature Range

Service Temperature Range

N/A Normal recommended operating temperature is -22°F (-30°C) to 200°F (93°C)

Branding

Branding

N/A ALFAGOMMA – ITALY 519 16 BAR (240 PSI) –
UHMWPE CHEMICAL – S & D (blue letters on orange layline)

 


 

Warning

Warning

N/A IT IS ADVISABLE TO TEST THE TUBE MATERIAL UNDER ACTUAL SERVICE CONDITIONS PRIOR TO USE.

Nominal Specifications

ID

N/A 4 in102 mm

OD

N/A 4.57 in116 mm

Max. Working Pressure

N/A 240 psi

Vacuum Rating

N/A 27 inHg

Min. Bending Radius

N/A 12 in

Standard Length

N/A 100 ft

Weight

N/A 2.76 lb

Specifications

Brand

N/A Alfagomma®

Series

N/A T519OE

Type

N/A Chemical Industrial Hoses

Style

N/A Suction and transfer service for a variety of chemicals and acids.

Color

N/A Transparent

Cover

N/A Blue EPDM

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting and combination nipples, preferably stainless steel, attached with bands.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog