T505OG - Acid - Chemical S&D 240 PSI - XLPE Hose
Chemical Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T505OG075X100 | ID N/A 3/4 in19 mm | OD N/A 1.22 in31 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 7 1/2 in | Standard Length N/A 100 ft | Weight N/A 0.46 lbs/ft |
| T505OG100X100 | ID N/A 1 in25 mm | OD N/A 1.46 in37 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 9 in | Standard Length N/A 100 ft | Weight N/A 0.56 lbs/ft |
| T505OG150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.97 in50 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 13 1/4 in | Standard Length N/A 100 ft | Weight N/A 0.76 lbs/ft |
| T505OG200X100 | ID N/A 2 in51 mm | OD N/A 2.48 in63 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 16 1/4 in | Standard Length N/A 100 ft | Weight N/A 1.00 lbs/ft |
| T505OG300X100 | ID N/A 3 in76 mm | OD N/A 3.62 in92 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 20 3/4 in | Standard Length N/A 100 ft | Weight N/A 1.83 lbs/ft |
| T505OG400X100 | ID N/A 4 in102 mm | OD N/A 4.65 in118 mm | Max. Working Pressure N/A 240 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 26 1/2 in | Standard Length N/A 100 ft | Weight N/A 2.50 lbs/ft |





