Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Suction and transfer service for a variety of chemicals and solvents.
  • Will handle 90% of existing chemicals.

Construction

Tube

N/A Transparent XLPE (cross-linked polyethylene)

Reinforcement

N/A High tensile textile cords with flexible steel helix wire

Cover

N/A Green EPDM – abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure – 16 Bar (240 PSI)

Service Temperature Range

Service Temperature Range

N/A Normal recommended operating temperature is -22°F (-30°C) to 176°F (80°C)

Branding

Branding

N/A ALFAGOMMA – ITALY 505 16 BAR (240 PSI) – XLPE CHEMICAL – S & D (in orange letters)

 


 

Warning

Warning

N/A

Before using chemical hoses consult chemical resistance chart or consult factory.

Nominal Specifications

ID

N/A 1 1/2 in38 mm

OD

N/A 1.97 in50 mm

Max. Working Pressure

N/A 240 psi

Vacuum Rating

N/A 27 inHg

Min. Bending Radius at 68°F

N/A 13 1/4 in

Standard Length

N/A 100 ft

Weight

N/A 0.76 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T505OG

Type

N/A Chemical Industrial Hoses

Style

N/A Suction and Transfer Hose for Chemical and Solvents

Color

N/A Green

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting and combination nipples, preferably stainless steel, attached with bands.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog