Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
FEATURES AND ADVANTAGES
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Aluminum alloy specially designed for high tensile strength and impact resistance.
  • BCAL Series supplied with forged brass handles which results in less wear on connecting parts.
MATERIAL SPECIFICATIONS
  • ASTM aluminum alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability.
  • Forged brass handles for BCAL Series.
  • Zinc-plated carbon steel handle pins, pull rings and safety clips for BCAL Series.
  • Buna-N gasket included for BCAL Series.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70°F (+21°C)

ASTM Specification

Weight Each

Standard Carton

N/A 1 1/2 in N/A 250 psi N/A B26 Grade 713 N/A 0.96 lb N/A 25
N/A 2 in N/A 250 psi N/A B26 Grade 713 N/A 1.16 lb N/A 20
N/A 2 1/2 in N/A 150 psi N/A B26 Grade 713 N/A 1.54 lb N/A 12
N/A 3 in N/A 150 psi N/A B26 Grade 713 N/A 2.08 lb N/A 10
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1