GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
- High quality design made to withstand rigorous applications found in industrial markets.
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- BCAL Series supplied with forged brass handles which results in less wear on connecting parts.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability.
- Forged brass handles for BCAL Series.
- Zinc-plated carbon steel handle pins, pull rings and safety clips for BCAL Series.
- Buna-N gasket included for BCAL Series.
Unit of Measure
General Applications
|
Features and Advantages
|
Aluminum
|
Material Specifications
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Aluminum
Aluminum |
N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material. |
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 2 1/2 in |
PSI Rating at 70°F (+21°C) |
N/A 150 psi |
ASTM Specification |
N/A B26 Grade 713 |
Weight Each |
N/A 1.54 lb |
Standard Carton |
N/A 12 |
Package Type |
N/A Each |
Handle Material |
N/A Forged Brass |
Handle Pin Material |
N/A Zinc-Plated Carbon Steel |
Pull Ring Material |
N/A Zinc-Plated Carbon Steel |
Safety Clip Material |
N/A Zinc-Plated Carbon Steel |
Gasket Material |
N/A Buna-N |
Type |
N/A Female Coupler x Compression |
Style |
N/A Part BC |
End Type A |
N/A Female Coupler |
End Type B |
N/A Compression |
Material |
N/A Aluminum |
Connection Type |
N/A Female |



