T966AA Series Cable Protection Hose
Cable Protection Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Min. Bend Radius at 68oF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|
| T966AA050X100 | ID N/A 1/2 in13 mm | OD N/A 0.91 in23 mm | Max. Working Pressure N/A 75 psi | Min. Bend Radius at 68oF N/A 4 in | Standard Length N/A 100 ft | Weight N/A 0.17 lbs/ft |
| T966AA062X100 | ID N/A 5/8 in16 mm | OD N/A 1.10 in28 mm | Max. Working Pressure N/A 75 psi | Min. Bend Radius at 68oF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.19 lbs/ft |
| T966AA075X100 | ID N/A 3/4 in19 mm | OD N/A 1.22 in31 mm | Max. Working Pressure N/A 75 psi | Min. Bend Radius at 68oF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 0.28 lbs/ft |
| T966AA100X100 | ID N/A 1 in25 mm | OD N/A 1.45 in37 mm | Max. Working Pressure N/A 75 psi | Min. Bend Radius at 68oF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 0.35 lbs/ft |
| T966AA125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.73 in44 mm | Max. Working Pressure N/A 75 psi | Min. Bend Radius at 68oF N/A 10 in | Standard Length N/A 100 ft | Weight N/A 0.43 lbs/ft |
| T966AA150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.97 in50 mm | Max. Working Pressure N/A 75 psi | Min. Bend Radius at 68oF N/A 15 in | Standard Length N/A 100 ft | Weight N/A 0.50 lbs/ft |
| T966AA175X100 | ID N/A 1 3/4 in45 mm | OD N/A 2.34 in57 mm | Max. Working Pressure N/A 75 psi | Min. Bend Radius at 68oF N/A 18 in | Standard Length N/A 100 ft | Weight N/A 0.58 lbs/ft |
| T966AA200X100 | ID N/A 2 in51 mm | OD N/A 2.40 in61 mm | Max. Working Pressure N/A 75 psi | Min. Bend Radius at 68oF N/A 20 in | Standard Length N/A 100 ft | Weight N/A 0.65 lbs/ft |
| T966AA250X100 | ID N/A 2 1/2 in63 mm | OD N/A 2.87 in73 mm | Max. Working Pressure N/A 75 psi | Min. Bend Radius at 68oF N/A 25 in | Standard Length N/A 100 ft | Weight N/A 0.82 lbs/ft |





