Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Cable protection in underground mining operations
  • Suitable for light duty air and water applications up to 75 psi working pressures

Construction

Tube

N/A Black conductive SBR/NR blend

Reinforcement

N/A High tensile textile cords with 4 spiral reinforcement.

Cover

N/A Black conductive SBR compounds providing abrasion, ozone and flame resistance

Service Temperature Range

Service Temperature [Min]

N/A -30 ºC-22 ºF

Service Temperature [Max]

N/A 80 ºC176 ºF

Branding

Branding

N/A ALFAGOMMA ITALY 966 CABLE COVER MSHA 2G-1 C-62C/01 5 bar (75 psi) (in orange letters)

Features and Advantages

Features and Advantages

N/A
  • Comprehensive Size Range – Nine available sizes to accommodate a wide range of hose and cable sizes.
  • MSHA Accepted – Hose is accepted as having met the Interim Fire Criteria Acceptance of Products Taken Into Underground Mines per MSHA 2G‑1C‑62C/01.
  • Meets part 18 Flame‑Resistant hose conduit MSHA

Nominal Specifications

ID

N/A 3/4 in19 mm

OD

N/A 1.22 in31 mm

Max. Working Pressure

N/A 75 psi

Min. Bend Radius at 68ºF

N/A 6 in

Standard Length

N/A 100 ft

Weight

N/A 0.28 lbs/ft

Specifications

Brand

N/A Alfagomma®

Type

N/A Cable Protection Hose

Series

N/A T966AA

Industry Standards/Certifications

N/A MSHA IC-152/23

Coupling Suggestions

Coupling Suggestions

N/A Tubular steel full flow male permanently swaged or internally expanded with ferrule to provide maximum hose coupling compatibility.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog