Brass Part C Female Coupler x Hose Shank
Brass Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Tri-Coupleim design available in 1 1/2", 2", 3", 4" sizes.
- Brass alloy is specially designed for high tensile strength, impact resistance, and rigidity.
- Supplied with forged brass handles which results in less wear on connecting parts.
- ASTM brass alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- Forged brass handles.
- 304 stainless steel handle pins and pull rings.
- Zinc-plated carbon steel safety clips.
- Buna-N gasket included.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| BR-C050 | Size N/A 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 0.35 lb | Standard Carton N/A 50 |
| BR-C075 | Size N/A 3/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 0.53 lb | Standard Carton N/A 25 |
| BR-C100 | Size N/A 1 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 0.81 lb | Standard Carton N/A 25 |
| BR-C125 | Size N/A 1 1/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 1.23 lb | Standard Carton N/A 20 |
| BR-C150 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 1.32 lb | Standard Carton N/A 20 |
| BR-C200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 1.72 lb | Standard Carton N/A 20 |
| BR-C250 | Size N/A 2 1/2 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 2.42 lb | Standard Carton N/A 12 |
| BR-C300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 3.74 lb | Standard Carton N/A 8 |
| BR-C400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 5.51 lb | Standard Carton N/A 6 |
| BR-C500 | Size N/A 5 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 7.27 lb | Standard Carton N/A 4 |
| BR-C600 | Size N/A 6 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 13.77 lb | Standard Carton N/A 2 |





