Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Tri-Coupleim design available in 1 1/2", 2", 3", 4" sizes.
  • Brass alloy is specially designed for high tensile strength, impact resistance, and rigidity.
  • Supplied with forged brass handles which results in less wear on connecting parts.
MATERIAL SPECIFICATIONS
  • ASTM brass alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
  • Forged brass handles.
  • 304 stainless steel handle pins and pull rings.
  • Zinc-plated carbon steel safety clips.
  • Buna-N gasket included.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Water
  • oil
  • marine
  • coolants

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Tri-Coupleim design available in 1 1/2", 2", 3", 4" sizes.
  • Brass alloy is specially designed for high tensile strength, impact resistance, and rigidity.
  • Supplied with forged brass handles which results in less wear on connecting parts.

Brass

Brass

N/A Although brass is not as strong as stainless steel, it is highly resistant to damage and corrosion. Brass performs especially well against saltwater corrosion, so it is commonly found in marine applications.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM brass alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
  • Forged brass handles.
  • 304 stainless steel handle pins and pull rings.
  • Zinc-plated carbon steel safety clips.
  • Buna-N gasket included.

Specifications

Brand

N/A Kuriyama

Size

N/A 3 in

PSI Rating at 70°F (+21°C)

N/A 150 psi

ASTM Specification

N/A B584 C85700

Package Type

N/A Each

Weight Each

N/A 3.74 lb

Standard Carton

N/A 8

Type

N/A Female Coupler x Hose Shank

Style

N/A Part C

End Type A

N/A Female Coupler

End Type B

N/A Hose Shank

Material

N/A Brass

Handle Material

N/A Forged Brass

Handle Pins

N/A Type 304 Stainless Steel

Pull Rings

N/A Type 304 Stainless Steel

Safety Clips

N/A Zinc-Plated Carbon Steel

Gaskets

N/A Buna-N

Note

Note

N/A Designates Tri-Couple fitting