Brass Part B Female Coupler x Male NPT
Brass Quick-Acting Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Brass alloy is specially designed for high tensile strength, impact resistance, and rigidity.
- Supplied with forged brass handles which results in less wear on connecting parts.
- 8" & 10" sizes supplied with four brass handles.
- ASTM brass alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- Forged brass handles.
- 304 stainless steel handle pins and pull rings.
- Zinc-plated carbon steel safety clips.
- Buna-N gasket included.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| BR-B050 | Size N/A 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 0.36 lb | Standard Carton N/A 50 |
| BR-B075 | Size N/A 3/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 0.44 lb | Standard Carton N/A 25 |
| BR-B100 | Size N/A 1 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 0.66 lb | Standard Carton N/A 25 |
| BR-B125 | Size N/A 1 1/4 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 1.19 lb | Standard Carton N/A 20 |
| BR-B150 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 1.21 lb | Standard Carton N/A 20 |
| BR-B200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 1.39 lb | Standard Carton N/A 20 |
| BR-B250 | Size N/A 2 1/2 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 1.87 lb | Standard Carton N/A 12 |
| BR-B300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 3.36 lb | Standard Carton N/A 8 |
| BR-B400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 4.19 lb | Standard Carton N/A 6 |
| BR-B500 | Size N/A 5 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 5.18 lb | Standard Carton N/A 4 |
| BR-B600 | Size N/A 6 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B584 C85700 | Weight Each N/A 8.25 lb | Standard Carton N/A 2 |





