GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Brass alloy is specially designed for high tensile strength, impact resistance, and rigidity.
- Supplied with forged brass handles which results in less wear on connecting parts.
- 8" & 10" sizes supplied with four brass handles.
- ASTM brass alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- Forged brass handles.
- 304 stainless steel handle pins and pull rings.
- Zinc-plated carbon steel safety clips.
- Buna-N gasket included.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Brass
Brass |
N/A Although brass is not as strong as stainless steel, it is highly resistant to damage and corrosion. Brass performs especially well against saltwater corrosion, so it is commonly found in marine applications. |
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 2 in |
PSI Rating at 70°F (+21°C) |
N/A 250 psi |
ASTM Specification |
N/A B584 C85700 |
Package Type |
N/A Each |
Weight Each |
N/A 1.39 lb |
Standard Carton |
N/A 20 |
Type |
N/A Female Coupler x Male NPT |
Style |
N/A Part B |
End Type A |
N/A Female Coupler |
End Type B |
N/A Male NPT |
Material |
N/A Brass |
Handle Material |
N/A Forged Brass |
Handle Pins |
N/A Type 304 Stainless Steel |
Pull Rings |
N/A Type 304 Stainless Steel |
Safety Clips |
N/A Zinc-Plated Carbon Steel |
Gaskets |
N/A Buna-N |



