Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • High quality design made to withstand rigorous applications found in industrial markets.
  • Brass alloy is specially designed for high tensile strength, impact resistance, and rigidity.
MATERIAL SPECIFICATIONS
  • ASTM brass alloy.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70°F (+21°C)

ASTM Specification

Weight Each

Standard Carton

N/A 1/2 in N/A 250 psi N/A B584 C85700 N/A 0.15 lb N/A 50
N/A 3/4 in N/A 250 psi N/A B584 C85700 N/A 0.24 lb N/A 25
N/A 1 in N/A 250 psi N/A B584 C85700 N/A 0.34 lb N/A 25
N/A 1 1/4 in N/A 250 psi N/A B584 C85700 N/A 0.66 lb N/A 36
N/A 1 1/2 in N/A 250 psi N/A B584 C85700 N/A 0.73 lb N/A 25
N/A 2 in N/A 250 psi N/A B584 C85700 N/A 0.86 lb N/A 20
N/A 2 1/2 in N/A 150 psi N/A B584 C85700 N/A 1.61 lb N/A 12
N/A 3 in N/A 150 psi N/A B584 C85700 N/A 1.72 lb N/A 8
N/A 4 in N/A 150 psi N/A B584 C85700 N/A 3.41 lb N/A 6
N/A 5 in N/A 75 psi N/A B584 C85700 N/A 4.85 lb N/A 4
N/A 6 in N/A 75 psi N/A B584 C85700 N/A 7.27 lb N/A 2
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1