GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- High quality design made to withstand rigorous applications found in industrial markets.
- Brass alloy is specially designed for high tensile strength, impact resistance, and rigidity.
- ASTM brass alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Brass
Brass |
N/A Although brass is not as strong as stainless steel, it is highly resistant to damage and corrosion. Brass performs especially well against saltwater corrosion, so it is commonly found in marine applications. |
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 3 in |
PSI Rating at 70°F (+21°C) |
N/A 150 psi |
ASTM Specification |
N/A B584 C85700 |
Package Type |
N/A Each |
Weight Each |
N/A 1.72 lb |
Standard Carton |
N/A 8 |
Type |
N/A Male Coupler x Famale NPT |
Style |
N/A Part A |
End Type A |
N/A Coupler |
End Type B |
N/A Female NPT |
Material |
N/A Brass |



