Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

For URE-CL, URE-BK, UREH-CL, UREH-BK, VID-CL, and TMOD Series
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Material

Size

Weight Each

N/A Stainless Steel N/A 6 in N/A 0.40 lb
N/A Stainless Steel N/A 8 in N/A 0.54 lb
N/A Stainless Steel N/A 10 in N/A 0.68 lb
N/A Stainless Steel N/A 12 in N/A 0.76 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1