SAE Male O-Ring Boss
B Series SAE
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut-Off Factor |
CH1 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| B-0404-MORB | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 04 | F Thread Size (in. TPI) N/A 7/16-20 | C Cut-Off Factor N/A 20.3 mm | CH1 N/A 14 mm | Weight Per Each N/A 0.11 lb |
| B-0405-MORB | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 05 | F Thread Size (in. TPI) N/A 1/2-20 | C Cut-Off Factor N/A 21.3 mm | CH1 N/A 16 mm | Weight Per Each N/A 0.12 lb |
| B-0406-MORB | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 9/16-18 | C Cut-Off Factor N/A 22.3 mm | CH1 N/A 17 mm | Weight Per Each N/A 0.12 lb |
| B-0606-MORB | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 06 | F Thread Size (in. TPI) N/A 9/16-18 | C Cut-Off Factor N/A 23.3 mm | CH1 N/A 19 mm | Weight Per Each N/A 0.16 lb |
| B-0608-MORB | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 3/4-16 | C Cut-Off Factor N/A 24.3 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.19 lb |
| B-0610-MORB | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 7/8-14 | C Cut-Off Factor N/A 26.8 mm | CH1 N/A 27 mm | Weight Per Each N/A 0.24 lb |
| B-0808-MORB | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 08 | F Thread Size (in. TPI) N/A 3/4-16 | C Cut-Off Factor N/A 25.1 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.23 lb |
| B-0810-MORB | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 7/8-14 | C Cut-Off Factor N/A 27.6 mm | CH1 N/A 27 mm | Weight Per Each N/A 0.28 lb |
| B-0812-MORB | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 1/16-12 | C Cut-Off Factor N/A 32.1 mm | CH1 N/A 32 mm | Weight Per Each N/A 0.37 lb |
| B-1010-MORB | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 7/8-14 | C Cut-Off Factor N/A 29.8 mm | CH1 N/A 27 mm | Weight Per Each N/A 0.39 lb |
| B-1012-MORB | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 1/16-12 | C Cut-Off Factor N/A 32.1 mm | CH1 N/A 32 mm | Weight Per Each N/A 0.41 lb |
| B-1210-MORB | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 10 | F Thread Size (in. TPI) N/A 7/8-14 | C Cut-Off Factor N/A 28.1 mm | CH1 N/A 27 mm | Weight Per Each N/A 0.39 lb |
| B-1212-MORB | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 12 | F Thread Size (in. TPI) N/A 1 1/16-12 | C Cut-Off Factor N/A 32.6 mm | CH1 N/A 32 mm | Weight Per Each N/A 0.48 lb |
| B-1216-MORB | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1 5/16-12 | C Cut-Off Factor N/A 34.6 mm | CH1 N/A 38 mm | Weight Per Each N/A 0.61 lb |
| B-1616-MORB | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Dash Size N/A 16 | F Thread Size (in. TPI) N/A 1 5/16-12 | C Cut-Off Factor N/A 35.4 mm | CH1 N/A 38 mm | Weight Per Each N/A 0.73 lb |