Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

CH1

CH2

Weight Per Each

N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 5/8-18 N/A 23.3 mm N/A 19 mm N/A 22 mm N/A 0.23 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-14 N/A 28.6 mm N/A 27 mm N/A 32 mm N/A 0.52 lb
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1