Flange SAE 6000 PSI J518 Code 62
B Series SAE Flange Code 62
Part Number |
Dash Size |
Hose ID Size |
Flange Dash Size |
Flange |
Q |
C Cut-Off Factor |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| B-0808-C62S | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 08 | Flange N/A 1/2 in | Q N/A 31.8 mm | C Cut-Off Factor N/A 47.0 mm | Weight Per Each N/A 0.39 lb |
| B-0812-C62S | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 41.3 mm | C Cut-Off Factor N/A 52.0 mm | Weight Per Each N/A 0.56 lb |
| B-1212-C62S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 41.3 mm | C Cut-Off Factor N/A 52.5 mm | Weight Per Each N/A 0.69 lb |
| B-1216-C62S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 47.6 mm | C Cut-Off Factor N/A 55.5 mm | Weight Per Each N/A 0.85 lb |
| B-1612-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 41.3 mm | C Cut-Off Factor N/A 56.4 mm | Weight Per Each N/A 0.89 lb |
| B-1616-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 47.6 mm | C Cut-Off Factor N/A 56.4 mm | Weight Per Each N/A 1.03 lb |
| B-1620-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 20 | Flange N/A 1 1/4 in | Q N/A 54.0 mm | C Cut-Off Factor N/A 63.4 mm | Weight Per Each N/A 1.27 lb |





