90° Flange SAE 3000 PSI J518 Code 61
B Series SAE Flange Code 61
Part Number |
Dash Size |
Hose ID Size |
Flange Dash Size |
Flange |
Q |
C Cut-Off Factor |
D Drop |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| B-0808-C619 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 08 | Flange N/A 1/2 in | Q N/A 30.2 mm | C Cut-Off Factor N/A 45.8 mm | D Drop N/A 42.0 mm | Weight Per Each N/A 0.39 lb |
| B-0812-C619 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 38.1 mm | C Cut-Off Factor N/A 45.3 mm | D Drop N/A 51.0 mm | Weight Per Each N/A 0.52 lb |
| B-1212-C619 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 12 | Flange N/A 3/4 in | Q N/A 38.1 mm | C Cut-Off Factor N/A 59.7 mm | D Drop N/A 58.0 mm | Weight Per Each N/A 0.81 lb |
| B-1216-C619 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 44.5 mm | C Cut-Off Factor N/A 66.2 mm | D Drop N/A 64.5 mm | Weight Per Each N/A 0.97 lb |
| B-1616-C619 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 16 | Flange N/A 1 in | Q N/A 44.5 mm | C Cut-Off Factor N/A 70.6 mm | D Drop N/A 67.0 mm | Weight Per Each N/A 1.18 lb |
| B-1620-C619 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 20 | Flange N/A 1 1/4 in | Q N/A 50.8 mm | C Cut-Off Factor N/A 73.6 mm | D Drop N/A 71.0 mm | Weight Per Each N/A 1.30 lb |
| B-1624-C619 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Flange Dash Size N/A 24 | Flange N/A 1 1/2 in | Q N/A 60.3 mm | C Cut-Off Factor N/A 93.1 mm | D Drop N/A 75.0 mm | Weight Per Each N/A 2.07 lb |





